Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Matching Pad 50 Ohm N Female to 75 Ohm F Male Operating from DC to 3 GHz

SKU: SI1555
Pricing
QUANTITYPRICE
1-9$233.99
10-24$224.63
25-99$215.27
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 18
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesN
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesF
Connector Out GenderMale
Connector Out Impedence75 Ohm
Minimum FrequencyDC
Maximum Frequency3 GHz
Maximum VSWR1.6:1
Description