Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Matching Pad 50 Ohm SMA Female to 75 Ohm F Male Operating from 0.009 to 3 GHz

SKU: FMMP1005
Pricing
QUANTITYPRICE
1-24$139.99
25-49$132.99
50-99$125.99
100-249$120.39
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 47
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMMP1005
Datasheet
FMMP1005
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesF
Connector Out GenderMale
Connector Out Impedence75 Ohm
Minimum Frequency0.009 MHz
Maximum Frequency3 GHz
Description