Fairview Microwave MBMB to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as to SubMiniature version A adapter series. MBMB to SMA adapter products are regularly in stock. This MBMB SMA adapter series can be reversed to become SMA to MBMB adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MBMB SMA adapter 50 Ohm. MBMB to SMA adapter category includes 50 Ohm female to 50 Ohm jack (jack to female) gender. 18 GHz MBMB SMA adapter frequency maximums are available. Fairview Microwave coaxial MBMB connector to SMA connector adapter category is a between series design.
The Fairview Microwave website is where to find MBMB to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. MBMB SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MBMB to SMA coaxial adapter product line.
MBMB to SMA adapters for RF coaxial include beryllium copper material on interface 1 bodies. MBMB adapter connector 1 body plating example for these products is gold. Beryllium copper is the MBMB adapter interface 1 contact material used to build these RF components from Fairview Microwave. MBMB connector 1 contact plating material of gold is available, contact us for any updated options. Beryllium copper is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. SMA to MBMB adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MBMB to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.