Fairview Microwave MC-Card to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as to SubMiniature version A adapter series. MC-Card to SMA adapter products are regularly in stock. This MC-Card SMA adapter series can be reversed to become SMA to MC-Card adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MC-Card SMA adapter 50 Ohm. MC-Card to SMA adapter category includes 50 Ohm female to 50 Ohm plug (jack to male) gender. 6 GHz MC-Card SMA adapter frequency maximums are available. Fairview Microwave coaxial MC-Card connector to SMA connector adapter category is a between series design.
The Fairview Microwave website is where to find MC-Card to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. MC-Card SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MC-Card to SMA coaxial adapter product line.
MC-Card to SMA adapters for RF coaxial include brass material on interface 1 bodies. MC-Card adapter connector 1 body plating example for these products is gold. Beryllium copper is the MC-Card adapter interface 1 contact material used to build these RF components from Fairview Microwave. MC-Card connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. SMA to MC-Card adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MC-Card to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.