To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Attenuators 20 dB Fixed

MCX attenuators fixed (also known as Micro Coaxial Connector attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave MCX attenuator fixed coaxial series supports a maximum attenuation level of 20 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm MCX attenuators category with 20dB (decibel) max. are manufactured with MCX connector out. This MCX to MCX fixed attenuator series includes male (plug) in and female (jack) out genders. 6 GHz maximum frequency MCX attenuator series at 20 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 20 dB MCX attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) MCX attenuator series at 20dB fixed are built to provide 2 Watt maximum input power. Our fixed 2 Watt MCX attenuators at 20 dB attenuation maximum have various body material and plating. Brass is an example of the attenuator body material in this MCX coaxial category. Nickel plating is among the material used on the MCX fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 20 dB MCX attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

MCX attenuator SKUs at 2 Watt in 20 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.2:1. Our 2 Watt MCX attenuators with 1.2:1 VSWR at 20 dB have a product length of 1.05. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 20dB fixed MCX attenuators (Micro Coaxial Connector). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our MCX attenuator 20 dB fixed coaxial products.