Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch, .177 inch D Hole

SKU: FMCN1839
Pricing
QUANTITYPRICE
1-24$25.29
25-49$24.03
50-99$22.76
100-249$21.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 19
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1839
Datasheet
FMCN1839
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4LMR-100
Interface Type 5.100 inch
Description

MCX Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch, .177 inch D Hole

FMCN1839 MCX jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, LMR-100, .100 inch and a 50 Ohm impedance. This MCX jack bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our jack MCX coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

MCX jack bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave MCX coaxial connector has a brass body with gold plating. Our FMCN1839 MCX connector uses beryllium copper contact and a gold plating material. This MCX jack bulkhead coaxial RF connector is RoHS compliant, you can find this MCX jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack MCX bulkhead connector purchases will ship the same day. Our bulkhead MCX jack RG174 / RG316 / RG188 / LMR-100 / .100 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.