Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG188-DS, RG316-DS, .177 inch D Hole

SKU: FMCN1843
Pricing
QUANTITYPRICE
1-24$19.59
25-49$18.61
50-99$17.63
100-249$16.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1843
Datasheet
FMCN1843
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1RG188-DS
Interface Type 2RG316-DS
Description

MCX Jack Bulkhead Connector Crimp/Solder Attachment For RG188-DS, RG316-DS, .177 inch D Hole

FMCN1843 MCX jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. This MCX jack bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our jack MCX coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave MCX coaxial connector has a brass body with gold plating. Our FMCN1843 MCX connector uses gold plating material. This MCX jack bulkhead coaxial RF connector is RoHS compliant, you can find this MCX jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack MCX bulkhead connector purchases will ship the same day. Our bulkhead MCX jack RG188-DS / RG316-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.