Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Jack (Female) Connector For RG178 Cable, Crimp/Solder

SKU: SC9443
Pricing
QUANTITYPRICE
1-24$1.89
25-49$1.80
50-99$1.70
100-249$1.63
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 880
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG178
Description

MCX Jack (Female) Connector For RG178 Cable, Crimp/Solder

SC9443 MCX jack coaxial connector from Fairview Microwave has an interface type of RG178 and a 50 Ohm impedance. This MCX jack connector uses shield attachment of crimp/solder attachment for the contact. Our jack MCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

MCX jack coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave MCX coaxial connector has a brass body with gold plating. Our SC9443 MCX connector uses beryllium copper contact and a gold plating material. This MCX jack coaxial RF connector is RoHS compliant, you can find this MCX jack coaxial connector datasheet specifications above.

Fairview Microwave jack MCX connector purchases will ship the same day. Our MCX jack RG178 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.