Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle MCX Plug (Male) Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Solder

SKU: FMCN1596
Pricing
QUANTITYPRICE
1-24$4.35
25-49$4.13
50-99$3.92
100-249$3.74
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 13
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5FM-SR086CU
Description

Right Angle MCX Plug (Male) Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Solder

FMCN1596 RA MCX plug coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU and a 50 Ohm impedance. This MCX plug connector uses shield attachment of solder/solder attachment for the contact. Our plug MCX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle MCX plug coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave MCX coaxial connector has a brass body with gold over nickel plating. Our FMCN1596 MCX RA connector uses brass contact and a gold over nickel plating material. This MCX plug right angle coaxial RF connector is RoHS compliant, you can find this MCX plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug MCX connector purchases will ship the same day. Our MCX right angle plug FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / FM-SR086CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.