Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Plug Connector Crimp/Solder Attachment For RG188-DS, RG316-DS

SKU: FMCN1840
Pricing
QUANTITYPRICE
1-24$2.78
25-49$2.64
50-99$2.50
100-249$2.39
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1840
Datasheet
FMCN1840
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG188-DS
Interface Type 2RG316-DS
Description

MCX Plug Connector Crimp/Solder Attachment For RG188-DS, RG316-DS

FMCN1840 MCX plug coaxial connector from Fairview Microwave has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. This MCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MCX coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave MCX coaxial connector has a brass body with nickel plating. Our FMCN1840 MCX connector uses nickel plating material. This MCX plug coaxial RF connector is RoHS compliant, you can find this MCX plug coaxial connector datasheet specifications above.

Fairview Microwave plug MCX connector purchases will ship the same day. Our MCX plug RG188-DS / RG316-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.