Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Plug (Male) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

SKU: FMCN1281
Pricing
QUANTITYPRICE
1-24$7.55
25-49$7.17
50-99$6.80
100-249$6.49
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 21
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

MCX Plug (Male) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

FMCN1281 MCX plug coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This MCX plug connector uses shield attachment of solder attachment for the contact. Our plug MCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

MCX plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.37:1. This Fairview Microwave MCX coaxial connector has a brass body with gold over nickel plating. Our FMCN1281 MCX connector uses brass contact and a gold over nickel plating material. This MCX plug coaxial RF connector is RoHS compliant, you can find this MCX plug coaxial connector datasheet specifications above.

Fairview Microwave plug MCX connector purchases will ship the same day. Our MCX plug RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.