Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Plug Right Angle Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400

SKU: FMCN1845
Pricing
QUANTITYPRICE
1-24$2.00
25-49$1.90
50-99$1.80
100-249$1.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1845
Datasheet
FMCN1845
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG55
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400
Description

MCX Plug Right Angle Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400

FMCN1845 RA MCX plug coaxial connector from Fairview Microwave has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. This MCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MCX right angle coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave MCX coaxial connector has a brass body with nickel plating. Our FMCN1845 MCX RA connector uses nickel plating material. This MCX plug right angle coaxial RF connector is RoHS compliant, you can find this MCX plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug MCX connector purchases will ship the same day. Our MCX right angle plug RG55 / RG142 / RG223 / RG400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.