Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Plug Right Angle Connector Crimp/Solder Attachment for RG58, RG303, RG141, LMR-195, .195 inch

SKU: FMCN1847
Pricing
QUANTITYPRICE
1-24$23.29
25-49$22.13
50-99$20.96
100-249$20.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1847
Datasheet
FMCN1847
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG303
Interface Type 3RG141
Interface Type 4LMR-195
Interface Type 5.195 inch
Description

MCX Plug Right Angle Connector Crimp/Solder Attachment for RG58, RG303, RG141, LMR-195, .195 inch

FMCN1847 RA MCX plug coaxial connector from Fairview Microwave has an interface type of RG58, RG303, RG141, LMR-195, .195 inch and a 50 Ohm impedance. This MCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MCX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle MCX plug coaxial RF connector has a PTFE dielectric type and a VSWR of 1.63:1. This Fairview Microwave MCX coaxial connector has a brass body with nickel plating. Our FMCN1847 MCX RA connector uses brass contact and a nickel plating material. This MCX plug right angle coaxial RF connector is RoHS compliant, you can find this MCX plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug MCX connector purchases will ship the same day. Our MCX right angle plug RG58 / RG303 / RG141 / LMR-195 / .195 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.