Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX to BNC Adapters RF Coaxial

Fairview Microwave MCX to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as Micro Coaxial Connector to Bayonet Neill–Concelman adapter series. MCX to BNC adapter products are regularly in stock. This MCX BNC adapter series can be reversed to become BNC to MCX adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MCX BNC adapter 50 Ohm. MCX to BNC adapter category includes 50 Ohm jack or plug to 50 Ohm female or male (female or male to jack or plug) gender. 6 GHz MCX BNC adapter frequency maximums are available. Fairview Microwave coaxial MCX connector to BNC connector adapter category is a between series design.

VSWR for this MCX to BNC adapter category is 1.35:1. The Fairview Microwave website is where to find MCX to BNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. MCX BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MCX to BNC coaxial adapter product line.

MCX to BNC adapters for RF coaxial include brass material on interface 1 bodies. MCX adapter connector 1 body plating example for these products is nickel. Beryllium copper is the MCX adapter interface 1 contact material used to build these RF components from Fairview Microwave. MCX connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is gold. BNC to MCX adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MCX to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.