Fairview Microwave MCX to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as Micro Coaxial Connector to SubMiniature version A adapter series. MCX to SMA adapter products are regularly in stock. This MCX SMA adapter series can be reversed to become SMA to MCX adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MCX SMA adapter 50 Ohm. MCX to SMA adapter category includes 50 Ohm female, jack or plug to 50 Ohm female, male or plug (jack, female or male to jack, plug or male) gender. 6 GHz MCX SMA adapter frequency maximums are available. Fairview Microwave coaxial MCX connector to SMA connector adapter category is a between series design.
VSWR for this MCX to SMA adapter category is 1.2:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find MCX to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. MCX SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MCX to SMA coaxial adapter product line.
MCX to SMA adapters for RF coaxial include beryllium copper or brass material on interface 1 bodies. MCX adapter connector 1 body plating example for these products is gold. Beryllium copper is the MCX adapter interface 1 contact material used to build these RF components from Fairview Microwave. MCX connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. SMA to MCX adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MCX to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.