Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Medium Power Amplifier at 1 Watt P1dB Operating from 2 GHz to 20 GHz with 38 dBm IP3, SMA

SKU: FMAM4058
Pricing
QUANTITYPRICE
1-4$7,055.72
5-9$6,773.49
10-24$6,491.26
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min2 GHz
Frequency, Max20 GHz
Gain, Min30 dB
1dB Compression Point, Min31 dBm
3rd Intercept Point, Typ38 dB
Voltage, DC Typ12 Volts
Description

Medium Power Amplifier at 1 Watt P1dB Operating from 2 GHz to 20 GHz with 38 dBm IP3, SMA

RF power amplifier FMAM4058 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 1 Watt. Our SMA medium power RF amplifier design has a 30 dB minimum gain.

Fairview RF medium power amplifier part number FMAM4058 is rated with a P1dB of 31 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 2 GHz and a maximum of 20 GHz. Additional specs on this medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 1 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.