Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Medium Power GaAs Amplifier at 1 Watt P1dB Operating from 18 GHz to 26.5 GHz with 38 dBm IP3, 2.92mm Input, 2.92mm Output and 33 dB Gain

SKU: SPA-265-33-01-K
Pricing
QUANTITYPRICE
1-4$5,490.00
5-9$5,270.40
10-24$5,050.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Gain, Min30 dB
Gain, Typical33 dB
Gain Flatness1.75 dB
1dB Compression Point, Min30 dBm
3rd Intercept Point, Typ38 dB
3rd Intercept Point, Min37 dB
Voltage, DC Max12 Volts
Current, DC Typ2,200 mA
Description

Medium Power GaAs Amplifier at 1 Watt P1dB Operating from 18 GHz to 26.5 GHz with 38 dBm IP3, 2.92mm Input, 2.92mm Output and 33 dB Gain

RF power amplifier SPA-265-33-01-K from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with 2.92mm connectors and rated at 1 Watt. Our 2.92mm medium power RF amplifier design has a 30 dB minimum gain and 33 dB typical gain.

Fairview RF medium power amplifier part number SPA-265-33-01-K is rated for a gain flatness of 1.75 dB with a P1dB of 31 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 18 GHz and a maximum of 26.5 GHz. Additional specs on this medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 1 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.