Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Medium Power Amplifier at 22 dBm Psat Operating from 26.5 GHz to 40 GHz with 28 dBm IP3, 2.92mm Input, 2.92mm Output and 35 dB Gain

SKU: FMAM4050
Pricing
QUANTITYPRICE
1-4$4,110.00
5-9$3,945.60
10-24$3,781.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Gain, Min30 dB
Gain, Typical35 dB
1dB Compression Point, Min19 dBm
3rd Intercept Point, Typ28 dB
3rd Intercept Point, Min25 dB
Voltage, DC Typ12 Volts
Voltage, DC Max15 Volts
Current, DC Typ320 mA
Description

Medium Power Amplifier at 22 dBm Psat Operating from 26.5 GHz to 40 GHz with 28 dBm IP3, 2.92mm Input, 2.92mm Output and 35 dB Gain

RF power amplifier FMAM4050 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with 2.92mm connectors and rated at 22 dBm. Our 2.92mm medium power RF amplifier design has a 30 dB minimum gain and 35 dB typical gain.

Fairview RF medium power amplifier part number FMAM4050 is rated with a Psat of 22 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 26.5 GHz and a maximum of 40 GHz. Additional specs on this medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 22 dBm RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.