Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Medium Power Amplifier at 31 dBm P1dB Operating from 100 MHz to 18 GHz with SMA, 6 dB NF

SKU: FMAM4052
Pricing
QUANTITYPRICE
1-4$4,254.29
5-9$4,084.12
10-24$3,913.95
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM4052
Datasheet
FMAM4052
3D CAD Model (.step)
Description
Medium Power Amplifier at 31 dBm P1dB Operating from 100 MHz to 18 GHz with SMA, 6 dB NF