To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Medium Power GaAs Amplifier at 28 dBm P1dB Operating from 50 MHz to 1 GHz with SMA Input, SMA Output and 26 dB Gain

SKU: SPA-010-26-005-SMA
Pricing
QUANTITYPRICE
1-4$411.43
5-9$394.97
10-24$378.52
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Frequency, Min50 MHz
Frequency, Max1 GHz
Gain, Typical26 dB
Gain Flatness0.75 dB
1dB Compression Point, Min27 dBm
3rd Intercept Point, Min36 dB
Voltage, DC Typ12 Volts
Voltage, DC Max15 Volts
Description

Medium Power GaAs Amplifier at 28 dBm P1dB Operating from 50 MHz to 1 GHz with SMA Input, SMA Output and 26 dB Gain

RF power amplifier SPA-010-26-005-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 28 dBm. Our SMA medium power RF amplifier design has a 26 dB typical gain.

Fairview RF medium power amplifier part number SPA-010-26-005-SMA is rated for a gain flatness of 0.75 dB with a P1dB of 28 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 50 MHz and a maximum of 1 GHz. Additional specs on this medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 28 dBm RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.