Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA MHV Male Connector Clamp/Solder Attachment for RG59BU, RG62, RG71 Cable

SKU: FMCN1364
Pricing
QUANTITYPRICE
1-24$6.15
25-49$5.84
50-99$5.54
100-249$5.29
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 289
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMHV
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency200 MHz
Termination TypeCoax
Interface Type 1RG59
Interface Type 2RG62
Interface Type 3RG71
Description

Right Angle MHV Male (Plug) Connector For RG59, RG62, RG71 Cable, Clamp/Solder

FMCN1364 RA MHV male coaxial connector from Fairview Microwave has an interface type of RG59, RG62, RG71 and a 50 Ohm impedance. This MHV male connector uses shield attachment of clamp/solder attachment for the contact. Our male MHV right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 200 MHz.

Right angle MHV male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.6:1. This Fairview Microwave MHV coaxial connector has a brass body with nickel plating. Our FMCN1364 MHV RA connector uses brass contact and a nickel plating material. This MHV male right angle coaxial RF connector is RoHS compliant, you can find this MHV male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male MHV connector purchases will ship the same day. Our MHV right angle male RG59 / RG62 / RG71 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MHV cable connector assemblies that will ship quickly from our location.