To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MHV Male to MHV Male Cable in 48 Inch Length Using RG223 Coax

SKU: FMCA2781-48
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$83.99
25-49$79.79
50-99$75.59
100-249$72.23
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
FMCA2781-48
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50
Length4 inches
Description

MHV Male to MHV Male Cable in 48 Inch Length Using RG223 Coax

RF cable assembly part number FMCA2781-48 MHV male to MHV male cable in 48 inch length using RG223 coax from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a MHV cable connection on one end and a MHV cable connection on the other end. Our MHV cable assembly has a male plug on end one and male plug on end two. MHV cable FMCA2781-48 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview MHV male to MHV male cable assembly FMCA2781-48 is built with RG223 coax and it is a flexible coax design. Our MHV cable assembly is manufactured with 50 Ohm MHV to 50 Ohm MHV cable connectors and has a 50 Ohm impedance. RF specs for this MHV male to MHV male cable can be found on its specifications datasheet PDF above.

MHV male to MHV male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MHV to MHV cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MHV cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.