To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Female VITA 67 Connector Solder Attachment for FM-F086HF Cable

SKU: FMCN1536
Pricing
QUANTITYPRICE
1-9$138.99
10-24$136.21
25-99$133.43
100-249$130.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 49
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Interface Type 1PE-P086
Interface Type 2PE-P086HF
Interface Type 3PE-P086LL
Interface Type 4PE-P086FLX
Description

Mini SMP Female VITA 67 Connector Solder Attachment for FM-F086, FM-F086HF, FM-F086LL and FM-F086FLX Cable

The FMCN1536 VITA 67 RF connector has a connector body style and does not require any special adapter and is designed for side-by-side implementation with VITA 46 hardware. Fairview Microwave Mini SMP female connector uses shield/contact solder as an attachment method. Our female Mini SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz. This radio frequency connector is suitable for SIGINT, EWR, ground base station, communication systems, avionics, and radar system applications.

The Fairview Microwave Mini SMP female coaxial connector has a VSWR of 1.45:1. Our VITA 67 radio frequency connector are designed with 3U format within the OpenVPX architecture and consists of a minimum insulation resistance of 5000 MOhms utilizing existing, and proven SMPM interfaces and provides coaxial interconnections on VPX platforms.The Fairview Microwave Mini SMP coaxial connector has a beryllium copper body with gold plating.

Fairview Microwave VITA 67 RF connector block has a maximum inner conductor and outer conductor resistance of 6 mOhms and 5 mOhms respectively. The radio frequency connector is made from beryllium copper along with a contact life of 500 cycles. Our high quality FMCN1536 features a ASTM B488 body plating specification.

This Fairview Microwave VITA 67 female Mini SMP connector will ship the same day as purchased. Our Mini SMP female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you to the perfect RF connector as per your requirement.