Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Female to 2.92mm Male Cable FM-F086HF Coax with LF Solder

SKU: FMCA1754LF
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-F086HF
RF Cable TypeFM-F086HF
RF Cable Impedance50
Description

Mini SMP Female to 2.92mm Male Cable FM-F086HF Coax with LF Solder

RF cable assembly part number FMCA1754LF mini SMP female to 2.92mm male cable FM-F086HF coax with LF solder from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm FMCA1754LF cable assembly like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a mini SMP cable connection on one end and a 2.92mm cable connection on the other end. Our mini SMP cable assembly has a female jack on end one and male plug on end two. Mini SMP cable FMCA1754LF is built in a female to male coaxial assembly design and will ship quickly after the purchase. This BL RF cable assembly has an FEP jacket with 0.104 inches diameter. This RF cable assembly operates at a maximum frequency of 26.5 GHz.

The minimum bend radius for flexible cable assemblies is 0.52 inch, allowing for a single bend without damaging the cable. Our flexible cable assemblies have an FEP jacket with 0.104 inches of jacket diameter.

Fairview Microwave mini SMP female to 2.92mm male cable assembly FMCA1754LF is built with FM-F086HF coax and it is a flexible coax design. Our cable assembly is manufactured with Mini SMP to 2.92mm cable connectors and has a 50 Ohm impedance. Both connectors have a solder attachment method and a body with plating. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type. Additional dimensions, specifications and CAD drawings for this FMCA1754LF RF cable are available on our downloadable PDF datasheet.

Mini SMP female to 2.92mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality mini SMP to 2.92mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of mini SMP cable assemblies can also be built and shipped quickly as well. For further information on similar products, our expert technical support and trained sales team can get you the ideal Mini SMP RF cable assembly as per your requirements.