Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle Mini SMP Male (Plug) Full Detent PCB Connector Surface Mount, Solder

SKU: SC5462
Pricing
QUANTITYPRICE
1-24$87.99
25-49$83.59
50-99$79.19
100-249$75.67
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 339
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5462
Datasheet
SC5462
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

Right Angle Mini SMP Male (Plug) Full Detent PCB Connector Surface Mount, Solder

SC5462 RA Mini SMP male PCB full detent connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This Mini SMP male connector uses shield attachment of solder attachment for the contact. Our male Mini SMP right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

Right angle Mini SMP male PCB full detent RF connector has a torlon dielectric type and a VSWR of 1.25:1. This Fairview Microwave Mini SMP PCB connector has a beryllium copper body with gold plating. Our SC5462 Mini SMP RA connector uses beryllium copper contact and a gold plating material. This Mini SMP male right angle PCB full detent RF connector is RoHS compliant, you can find this Mini SMP male right angle PCB full detent connector datasheet specifications above.

Fairview Microwave RA male Mini SMP connector purchases will ship the same day. Our Mini SMP right angle male surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom Mini SMP cable connector assemblies that will ship quickly from our location.