Fairview Microwave Mini SMP to Mini SMP adapters RF coaxial ship from our facility same-day. Mini SMP to Mini SMP adapter products are regularly in stock. RF components in this category include Mini SMP to Mini SMP adapters which are precision. Precision Mini SMP to Mini SMP adapter series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our Mini SMP Mini SMP adapter 50 Ohm. Mini SMP to Mini SMP adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 26.5 and 60 GHz Mini SMP Mini SMP adapter frequency maximums are available. Fairview Microwave coaxial Mini SMP connector to Mini SMP connector adapter category is a in-series design.
VSWR for this Mini SMP to Mini SMP adapter category is 1.2:1. The Fairview Microwave website is where to find (FD or push on) Mini SMP to Mini SMP adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm precision variations. Mini SMP Mini SMP adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm Mini SMP to Mini SMP coaxial adapter product line.
Mini SMP to Mini SMP adapters for RF coaxial include beryllium copper or passivated stainless steel material on interface 1 bodies. Mini SMP adapter connector 1 body plating example for these products is gold. Beryllium copper is the Mini SMP adapter interface 1 contact material used to build these RF components from Fairview Microwave. Mini SMP connector 1 contact plating material of gold is available, contact us for any updated options. beryllium copper or passivated stainless steel is an example of Mini SMP (interface number 2) body material. Mini SMP connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our Mini SMP to Mini SMP adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.