Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini UHF Male (Plug) to BNC Female (Jack) Adapter, Nickel Plated Brass Body

SKU: FMAD1114
Pricing
QUANTITYPRICE
1-24$23.09
25-49$21.94
50-99$20.78
100-249$19.86
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinError
Frequency, MaxError
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Description

Mini UHF Male (Plug) to BNC Female (Jack) Adapter, Nickel Plated Brass Body

Mini UHF adapter FMAD1114 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our Mini UHF to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm Mini UHF adapter is manufactured to precise RF adapter specifications .

Mini UHF to BNC adapter is constructed with male gender on side 1 and female on side 2. FMAD1114 Mini UHF male to BNC female coaxial adapter from Fairview is a straight body style. This straight Mini UHF connector adapter is an in-line RF adapter design.

Fairview male Mini UHF to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight Mini UHF adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build Mini UHF and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.