Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Miter RA 2.92mm Female to 3.5mm Female Adapter with Passivated Stainless Steel Body

SKU: FMAD1223
Pricing
QUANTITYPRICE
1-9$92.33
10-24$88.64
25-99$84.94
100-249$81.25
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAD1223
Datasheet
FMAD1223
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max34.5 GHz
Adapter Body StyleMiter Right Angle
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

Miter RA 2.92mm Female to 3.5mm Female Adapter with Passivated Stainless Steel Body

2.92mm adapter FMAD1223 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.92mm to 3.5mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.92mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

2.92mm to 3.5mm adapter is constructed with female gender on side 1 and female on side 2. FMAD1223 2.92mm female to 3.5mm female coaxial adapter from Fairview is a miter right angle body style. This miter right angle 2.92mm.

Fairview female 2.92mm to female 3.5mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our miter right angle 2.92mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.92mm and 3.5mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.