To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMBX Connectors for RF

Fairview Microwave MMBX connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these MMBX connectors for RF. Our MMBX connector SKUs are in-stock on a continual basis for rapid shipping. This category of MMBX jack or plug (female or male) connectors are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm MMBX connector products.

MMBX connector products in this category from Fairview Microwave contain connection designs with jack or plug (female or male) gender. Female or male (jack or plug) MMBX connector series include 50 Ohm impedance. MMBX connectors for RF to coax or pcb at 50 Ohm offer edge launch, pin, rg178, rg316, rg316ds, rg405 or surface mount interfaces. Fairview Microwave MMBX to coax or pcb connect category includes crimp/solder, solder or solder/non-solder contact attachment method. Our MMBX connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview MMBX connector SKUs are in-stock and ship same business day.

MMBX thread-in connector mount types are also available. Fairview Microwave MMBX thread-in connector 12.4 and 3 GHz maximum frequency are provided in this category. MMBX jack or plug (female or male) connector (sometimes called a MMBX coaxial cable adapter when transitioning from coax to connector interface) are available. Our MMBX connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with MMBX coax or pcb series are built with brass body. Our coax or pcb connector product line has gold plating types. MMBX RF connectors are designed with beryllium copper or brass contact material. Gold connector contact plating material is what is found for these MMBX components. MMBX slide-on or snap-on connector coupling method are part of this group. Fairview Microwave slide-on or snap-on MMBX connectors ship same business day to destinations worldwide. Not only do these RF connectors with slide-on coupling or snap-on coupling MMBX interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for MMBX connectors and more.