Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle MMBX Plug (Male) Snap-On Connector For RG316, RG174 Cable With Male (Plug) Center Contact, Crimp/Solder

SKU: FMCN1020
Pricing
QUANTITYPRICE
1-24$23.59
25-49$22.41
50-99$21.23
100-249$20.29
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 17
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMBX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Description

Right Angle MMBX Plug (Male) Snap-On Connector For RG316, RG174 Cable With Male (Plug) Center Contact, Crimp/Solder

FMCN1020 RA MMBX plug coaxial snap-on connector from Fairview Microwave has an interface type of RG316, RG174 and a 50 Ohm impedance. This MMBX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MMBX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle MMBX plug coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.17:1. This Fairview Microwave MMBX coaxial connector has a brass body with gold plating. Our FMCN1020 MMBX RA connector uses beryllium copper contact and a gold plating material. This MMBX plug right angle coaxial snap-on RF connector is RoHS and with male center contact compliant, you can find this MMBX plug right angle coaxial snap-on with male center contact connector datasheet specifications above.

Fairview Microwave RA plug MMBX connector purchases will ship the same day. Our MMBX right angle plug RG316 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.