Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle MMBX Plug (Male) Snap-On Connector For RG405, FM-SR086CUTN, FM-SR086ALTN Cable, Solder With Male (Plug) Center Contact

SKU: FMCN1022
Pricing
QUANTITYPRICE
1-24$9.12
25-49$8.66
50-99$8.21
100-249$7.84
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 26
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1022
Datasheet
FMCN1022
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMBX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2FM-SR086CUTN
Interface Type 3FM-SR086ALTN
Description

Right Angle MMBX Plug (Male) Snap-On Connector For RG405, FM-SR086CUTN, FM-SR086ALTN Cable, Solder With Male (Plug) Center Contact

FMCN1022 RA MMBX plug coaxial snap-on connector from Fairview Microwave has an interface type of RG405, FM-SR086CUTN, FM-SR086ALTN and a 50 Ohm impedance. This MMBX plug connector uses shield attachment of solder/solder attachment for the contact. Our plug MMBX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle MMBX plug coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave MMBX coaxial connector has a brass body with gold plating. Our FMCN1022 MMBX RA connector uses beryllium copper contact and a gold plating material. This MMBX plug right angle coaxial snap-on RF connector is RoHS and with male center contact compliant, you can find this MMBX plug right angle coaxial snap-on with male center contact connector datasheet specifications above.

Fairview Microwave RA plug MMBX connector purchases will ship the same day. Our MMBX right angle plug RG405 / FM-SR086CUTN / FM-SR086ALTN connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.