Fairview Microwave MMBX to MMBX adapters RF coaxial ship from our facility same-day. MMBX to MMBX adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MMBX MMBX adapter 50 Ohm. MMBX to MMBX adapter category includes 50 Ohm plug to 50 Ohm plug (male to male) gender. 12.4 GHz MMBX MMBX adapter frequency maximums are available. Fairview Microwave coaxial MMBX connector to MMBX connector adapter category is a in-series design.
VSWR for this MMBX to MMBX adapter category is 1.08:1, 1.15:1 or 1.25:1. The Fairview Microwave website is where to find (slide on or snap on) MMBX to MMBX adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. MMBX MMBX adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MMBX to MMBX coaxial adapter product line.
MMBX to MMBX adapters for RF coaxial include beryllium copper or bronze material on interface 1 bodies. MMBX adapter connector 1 body plating example for these products is gold. Beryllium copper is the MMBX adapter interface 1 contact material used to build these RF components from Fairview Microwave. MMBX connector 1 contact plating material of gold is available, contact us for any updated options. beryllium copper or bronze is an example of MMBX (interface number 2) body material. MMBX connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our MMBX to MMBX adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.