Fairview Microwave MMBX to SMA adapters ship from our ISO registered facility same-day. These RF components are also referred to as to SubMiniature version A adapters series. Our coaxial interconnect series is also called MMBX to SMA adaptors in some countries. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MMBX SMA adapter products. This category includes 50 Ohm female or male gender. 12.4 GHz frequency maximums are available. Fairview Microwave RF coaxial MMBX connector to SMA connector adapters category is a between series design.
VSWR for this MMBX to SMA adapters category is 1.08:1 or 1.2:1. The Fairview Microwave website is where to find adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm RF variations. MMBX SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MMBX to SMA coaxial product line.
MMBX to SMA adapter components for RF coaxial include beryllium copper or brass material on interface 1 bodies. Connector 1 body plating example for these products is gold. Beryllium copper is these adapters interface 1 contact material used to build these RF coaxial components from Fairview Microwave. MMBX connector 1 contact plating material of gold is available, contact us for any updated options. Beryllium copper or brass is an example of SMA (interface number 2) body material.
SMA connector 2 contact plating material example is gold. SMA to MMBX adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MMBX to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave coaxial components with the quality and expert support you need.