Fairview Microwave MMBX to SMP adapters RF coaxial ship from our facility same-day. These RF components also referred to as to Sub-Miniature Push-on, GPO compatible adapter series. MMBX to SMP adapter products are regularly in stock. This MMBX SMP adapter series can be reversed to become SMP to MMBX adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MMBX SMP adapter 50 Ohm. MMBX to SMP adapter category includes 50 Ohm female to 50 Ohm plug (jack to male) gender. 6 GHz MMBX SMP adapter frequency maximums are available. Fairview Microwave coaxial MMBX connector to SMP connector adapter category is a between series design.
VSWR for this MMBX to SMP adapter category is 1.25:1. The Fairview Microwave website is where to find (push on) MMBX to SMP adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. MMBX SMP adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MMBX to SMP coaxial adapter product line.
MMBX to SMP adapters for RF coaxial include beryllium copper material on interface 1 bodies. MMBX adapter connector 1 body plating example for these products is gold. Beryllium copper is the MMBX adapter interface 1 contact material used to build these RF components from Fairview Microwave. MMBX connector 1 contact plating material of gold is available, contact us for any updated options. Beryllium copper is an example of SMP (interface number 2) body material. SMP connector 2 contact plating material example is gold. SMP to MMBX adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MMBX to SMP adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.