Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMCX Jack Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405

SKU: FMCN1851
Pricing
QUANTITYPRICE
1-24$9.85
25-49$9.36
50-99$8.87
100-249$8.47
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1851
Datasheet
FMCN1851
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5RG405
Description

MMCX Jack Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405

FMCN1851 MMCX jack coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405 and a 50 Ohm impedance. This MMCX jack connector uses shield attachment of solder attachment for the contact. Our jack MMCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

MMCX jack coaxial RF connector has a PTFE dielectric type and a VSWR of 1.4:1. This Fairview Microwave MMCX coaxial connector has a brass body with gold plating. Our FMCN1851 MMCX connector uses beryllium copper contact and a gold plating material. This MMCX jack coaxial RF connector is RoHS compliant, you can find this MMCX jack coaxial connector datasheet specifications above.

Fairview Microwave jack MMCX connector purchases will ship the same day. Our MMCX jack FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMCX cable connector assemblies that will ship quickly from our location.