Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMCX Plug (Male) to MMCX Jack (Female) Cable RG-174 Coax Up To 6 GHz

SKU: SCB18755
DISCONTINUED PRODUCT
Replaced By: FMC0924174
Key Specifications
Key Specifications.
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG-174
RF Cable Impedance50
Description

MMCX Plug (Male) to MMCX Jack (Female) Cable RG-174 Coax Up To 6 GHz

RF cable assembly part number SCB18755 MMCX plug (male) to MMCX jack (female) cable RG-174 coax up to 6 GHz from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. MMCX plug (male) to MMCX jack (female) cable RG-174 coax up to 6 GHz, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MMCX cable connection on one end and a MMCX cable connection on the other end. Our MMCX cable assembly has a plug gender on end one and jack on end two. MMCX cable SCB18755 is built in a plug to jack coaxial assembly design and will ship quickly after the purchase.

Fairview MMCX plug to MMCX jack cable assembly SCB18755 is built with RG174 coax and it is a flexible design. Our MMCX cable assembly is manufactured with 50 Ohm MMCX to 50 Ohm MMCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MMCX plug to MMCX jack cable can be found on its specifications datasheet PDF above. Keep in mind that SCB18755 can also be used as a MMCX jack to MMCX plug cable because the assembly operates in both directions.

MMCX plug to MMCX jack coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MMCX to MMCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MMCX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.