Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMCX Plug Connector Crimp/Solder Attachment for RG178, RG196

SKU: FMCN1849
Pricing
QUANTITYPRICE
1-24$3.00
25-49$2.85
50-99$2.70
100-249$2.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1849
Datasheet
FMCN1849
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG178
Interface Type 2RG196
Description

MMCX Plug Connector Crimp/Solder Attachment for RG178, RG196

FMCN1849 MMCX plug coaxial connector from Fairview Microwave has an interface type of RG178, RG196 and a 50 Ohm impedance. This MMCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MMCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

MMCX plug coaxial RF connector has a PTFE dielectric type and a VSWR of 1.22:1. This Fairview Microwave MMCX coaxial connector has a brass body with gold plating. Our FMCN1849 MMCX connector uses brass contact and a gold plating material. This MMCX plug coaxial RF connector is RoHS compliant, you can find this MMCX plug coaxial connector datasheet specifications above.

Fairview Microwave plug MMCX connector purchases will ship the same day. Our MMCX plug RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMCX cable connector assemblies that will ship quickly from our location.