Fairview Microwave MMCX to BNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as Micro-Miniature Coaxial Connector to Bayonet Neill–Concelman adapter series. MMCX to BNC adapter products are regularly in stock. This MMCX BNC adapter series can be reversed to become BNC to MMCX adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MMCX BNC adapter 50 Ohm. MMCX to BNC adapter category includes 50 Ohm jack or plug to 50 Ohm female or male (female or male to jack or plug) gender. 6 GHz MMCX BNC adapter frequency maximums are available. Fairview Microwave coaxial MMCX connector to BNC connector adapter category is a between series design.
VSWR for this MMCX to BNC adapter category is 1.35:1. The Fairview Microwave website is where to find MMCX to BNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. MMCX BNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MMCX to BNC coaxial adapter product line.
MMCX to BNC adapters for RF coaxial include brass material on interface 1 bodies. MMCX adapter connector 1 body plating example for these products is nickel. Beryllium copper is the MMCX adapter interface 1 contact material used to build these RF components from Fairview Microwave. MMCX connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of BNC (interface number 2) body material. BNC connector 2 contact plating material example is gold. BNC to MMCX adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MMCX to BNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.