Fairview Microwave MMCX to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as Micro-Miniature Coaxial Connector to SubMiniature version A adapter series. MMCX to SMA adapter products are regularly in stock. This MMCX SMA adapter series can be reversed to become SMA to MMCX adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our MMCX SMA adapter 50 Ohm. MMCX to SMA adapter category includes 50 Ohm jack or plug to 50 Ohm female or male (female or male to jack or plug) gender. 6 GHz MMCX SMA adapter frequency maximums are available. Fairview Microwave coaxial MMCX connector to SMA connector adapter category is a between series design.
VSWR for this MMCX to SMA adapter category is 1.22:1 or 1.25:1. The Fairview Microwave website is where to find MMCX to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. MMCX SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm MMCX to SMA coaxial adapter product line.
MMCX to SMA adapters for RF coaxial include brass material on interface 1 bodies. MMCX adapter connector 1 body plating example for these products is gold. Beryllium copper is the MMCX adapter interface 1 contact material used to build these RF components from Fairview Microwave. MMCX connector 1 contact plating material of gold is available, contact us for any updated options. SMA connector 2 contact plating material example is gold. SMA to MMCX adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our MMCX to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.