To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4/4.9/5.8 GHz 3 dBi Multi-band Rubber Duck Antenna - SMA-Male Connector

SKU: FM51RD1004
Pricing
QUANTITYPRICE
1-24$13.30
25-49$12.64
50-99$11.97
100-249$11.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeRubber Duck
Design TypeStandard
Direction TypeOmni Directional
Band TypeMulti
PolarizationVertical
Number of Ports1
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain3 dBi
Max Input Power50
Description

2.4/4.9/5.8 GHz 3 dBi Multi-band Rubber Duck Antenna - SMA-Male Connector

The Fairview Microwave FM51RD1004 series is a high performance tri-band rubber-duck antenna designed to operate from 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.3 GHz and 5.7 GHz to 5.8 GHz which eliminates the need to purchase different antennas for each frequency. The tri-band design of this antenna helps reduce interference and noise since it will reject out-of-band signals between the three bands of this antenna. This omnidirectional "rubber-duck" antenna provides broad coverage and 3 dBi gain. Measuring 7.79" long, this flexible antenna features a tilt-and-swivel connector which allows them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many wireless access points and routers that are equipped with similar type antennas. The FM51RD1004 features a SMA Male connector.