Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Directional Log Periodic Antenna, 698-6,000 MHz, 11 dBi Max Gain N Type Female, ABS Radome, Vertical

SKU: FMANLP1014
Pricing
QUANTITYPRICE
1-24$195.99
25-49$186.19
50-99$176.39
100-249$168.55
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMANLP1014
Datasheet
FMANLP1014
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeLog Periodic
Design TypeStandard
Direction TypeDirectional
Band TypeMulti
VSWR, Typical Input1.7:1
PolarizationVertical
Number of Ports1
Minimum Frequency698 MHz
Maximum Frequency6 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Max Input Power100
Description

Directional Log Periodic Antenna, 698-6,000 MHz, 11 dBi Max Gain N Type Female, ABS Radome, Vertical

Fairview Microwave’s FMANLP1014 is a directional 5G / LTE outdoor log periodic vertical antenna that ships same day from our facility certified to ISO 9001:2015. Use our single band 1 698 MHz to 960 MHz, 10 dBi gain, 2:1 VSWR max at F1; band 2 1.71 GHz to 2.7 GHz, 11 dBi gain, 1.7:1 VSWR max at F2, standard directional antenna for a wide array of telecommunication applications where wide coverage is desired. Use a single multi-band design standard directional log periodic vertical antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 698 MHz-6 GHz N Type female Connector, log periodic antenna has a max gain of 11dBi.

With an impedance of 50 Ohms and max input power of 100 Watts, the FMANLP1014 standard log periodic vertical antenna is well suited for long distance directional communication. The model FMANLP1014 standard designed for high reliability in extreme weather conditions can withstand winds up to 150 MPH and temperatures between -40° - 60° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 698 MHz-6 GHz, dBi N Type female directional standard connector antennas. Built to boost cellular LTE signals the band standard directional antenna has a max 11dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FMANLP1014 has a Radome made of abs in wh color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The standard directional 698 MHz to 6 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, vertical log periodic antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight abs radome. The included bracket, hardware along with threaded female connector and abs radome, makes installation effortless.

Fairview's type N connectorized FMANLP1014 antenna with 100 Watts max input power comes with a F1 HPBW Vertical Elevation of 50° Degrees, F2 HPBW Vertical Elevation of 45° Degrees and a HPBW Horizontal Azimuth of 65° Degrees. Part FMANLP1014 operating on the 698 MHz to 6 GHz cellular band, has a mounting pole diameter of in - in. This rugged, Type N connector has an overall length of 17.5in, width of 8.26in, and weighs 1.85lbs. Use our on-line ordering system to purchase your FMANLP1014 standard directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).