Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4 GHz to 5.85 GHz Dual Band Antenna, Monopole, 90-degree angle, SMA Male Connector, 2.1 and 5.47 dBi Gain

SKU: FMANRBD1042
Pricing
QUANTITYPRICE
1-24$10.08
25-49$9.68
50-99$9.37
100-249$9.17
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 114
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeRubber Duck
Design TypeStandard
Direction TypeOmni Directional
Band TypeMulti
PolarizationLinear
Minimum Frequency2.4 GHz
Maximum Frequency5.85 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Max Input Power10
Description

2.4 GHz to 5.85 GHz Dual Band Antenna, Monopole, 90-degree angle, SMA Male Connector, 2.1 and 5.47 dBi Gain

The Fairview Microwave FMANRBD1042 is an omni antenna operating from 2.4 GHz to 5.85 GHz with 2.1 dBi gain. Our high-quality omnidirectional antenna has a maximum input VSWR of 2.5:1, which results in the best power transfer and reduced losses. This monopole antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. Our omni antenna is specifically stocked to be available for same business day shipment.

This FMANRBD1042 WiFi antenna from Fairview Microwave is ideal for 2.4/5 GHz Wi-Fi and ISM applications, WLAN, Bluetooth, IOT, wireless audio/video systems, home automation, telemetry, remote monitoring, wireless data acquisition, 802.11 a/b/g/n/ax, wireless hotspots, PtP and PtMP applications. Our omnidirectional antenna has linear polarization, an SMA male connector, and an TPEE radome material. The SMA male connector on this communication antenna enables it to be used vertically, at a right angle, or at any angle in between.

Fairview Microwave WiFi antenna is 0.93 inches wide, 4.33 inches long, and 0.93 inches tall. This 2.1 dBi antenna have a sturdy design, a high power handling capacity, and IP66 ingress protection rating. The double band antenna has a gain of 2.1 dBi for the 2.4 GHz to 2.5 GHz frequency range and a gain of 5.47 dBi for the 5.15 GHz to 5.85 GHz frequency range. Our black omnidirectional antenna functions between -40 to 65 degrees C and has 50 Ohm impedance.

Fairview Microwave has one of the largest in-stock selections of monopole omni directional antennas for international and domestic orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar antennas, our expert technical support and knowledgeable sales team can help you get the perfect 2.4 GHz to 5.85 GHz antenna for your requirements.