N 90 Degree Hybrid Coupler From 698 MHz to 2.7 GHz Rated To 160 Watts
SKU: SH3725
Pricing
Price: $409.63
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:21
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Connector Series | N |
Connector Gender | Female |
Design | Hybrid |
Minimum Frequency | 698 MHz |
Maximum Frequency | 2.7 GHz |
Maximum Input Power | 160 Watt |
Coupling Value | 3 dB |
Description
N 90 Degree Hybrid Coupler From 698 MHz to 2.7 GHz Rated To 160 Watts
This RF hybrid coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our RF hybrid coupler is manufactured with N ports that have a gender of female. Fairview N hybrid coupler part # SH3725 is constructed in a 90 degree design.
The 90 degree hybrid coupler from Fairview Microwave is rated for a 698 MHz minimum frequency and a 2.7 GHz maximum frequency. Our N 90 degree is designed with a 3 dB coupling value and a 0 dB coupler directivity. This N 90 degree is rated for a 0 dB maximum insertion loss and a 160 Watts maximum input power.
Fairview is where to buy a 90 degree hybrid coupler with N ports that is rated for a 0 dB maximum insertion loss and a 1.15 maximum VSWR. More female N 90 degree hybrid coupler specs for this radio frequency component can be found on its hybrid PDF specifications datasheet above. SH3725 3 dB N hybrid coupler is just one of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview’s other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.