Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Bias Tee from 10 MHz to 4.2 GHz Rated to 1000 mA and 72 Volts DC

SKU: SB4203
Pricing
QUANTITYPRICE
1-9$445.99
10-24$428.15
25-99$410.31
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Port Connector SeriesN
DC Port Connector SeriesPin
Minimum Frequency10 MHz
Maximum Frequency4.2 GHz
RF Port Maximum VSWR1.25:1
Maximum Voltage72 Volts
Maximum DC Current1,000 mA
Description

N Bias Tee from 10 MHz to 4.2 GHz Rated to 1000 mA and 72 Volts DC

Bias Tee (sometimes called a bias T) SB4203 from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an N RF port that is male gender. Our N bias tee design is rated for a minimum frequency of 10 MHz and a maximum frquency of 4.2 GHz.

Fairview Microwave RF coaxial bias t / tee part number SB4203 has a Pin DC port connector with a female gender. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 72 Volts and a max. current of 1,000 mA. Our high and low frequency bias tee with N connector is designed with a maximum VSWR of 1.25:1. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.

Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with N RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.