N cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our N cables connector 2 series standard options include: 4.1/9.5 Mini DIN, 4.3-10, 7/16 DIN, BMA, BNC, F, HMCX32 1.2, HN, MCX, Mini UHF, MMBX, MMCX, N, NEX10, QMA, SMA, SMB, SMP, SSMA, SSMC, Straight Cut Lead, TNC, UHF, UMCX 2.1, UMCX 2.5 and WMCX 1.6 in right angle and straight designs and with female, jack, male, plug or sexless, female, male, plug genders. In stock N cable assemblies are available using 0.141 Formable Low PIM, 0.141 Low PIM, 0.250 Formable Low PIM, 0.81mm, 1.13mm, 1/2" Flexible, 1/2" Superflexible, Armored 0.32, Armored Test, FM141FLEX, FM-151TC, FM-195TC, FM-F141, FM-FT430, FM-SF200LL, FM-SF200LL75, FM-SR086CU, FM-SR086TB, FM-SR086TBJ, FM-SR141TB, FM-SR141TBJ, HF086, HF141, LL142, LL160, LL335i, LMR-100A, LMR-100A-PVC, LMR-195, LMR-200, LMR-200-FR, LMR-240, LMR-240-DB, LMR-240-UF, LMR-400, LMR-400-DB, LMR-400-LLPL, LMR-400-UF, LMR-600, LMR-600-DB, M17/128-RG400, M17/60-RG142, M17/84-RG223, RG142, RG-142, RG174, RG-174, RG178, RG178-DS, RG-214, RG-223, RG316, RG-316, RG393, RG-393, RG-402, RG-58, RG58C/U, RG-58DS, SPF-250, SPF-375, SPF-500, SPO-250, SPO-375, SPO-500, SPP-250-LLPL, SPP-375-LLPL, SPP-500-LLPL and VNA-R coax.
Fairview Microwave N cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom N cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom N cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.