N Directional Coupler 20 dB Coupled Port From 800 MHz to 2.5 GHz Rated To 60 Watts
SKU: SMC4035-20
Key Specifications
Key Specifications. |
Directionality | Directional |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | 800 MHz |
Maximum Frequency | 2.5 GHz |
Maximum Input Power | 60 Watt |
Coupling Value | 20 dB |
Description
N Directional Coupler 20 dB Coupled Port From 800 MHz to 2.5 GHz Rated To 60 Watts
This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with N ports. The Fairview Microwave directional coupler design uses N ports that have a gender of female and the impedance is 50 Ohm.
Directional coupler design for part number SMC4035-20 from Fairview Microwave is rated for a 800 MHz minimum frequency and a 2.5 GHz maximum frequency. Our directional coupler is designed with a 20 dB coupling value and a 20 dB directivity. This female N directional coupler is rated for a 60 watts maximum input power.
Fairview is where to buy a directional coupler with N that is rated for a 1.25 maximum VSWR. More female N coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. SMC4035-20 directional 20 dB N coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.