Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Directional Coupler 20 dB 4 GHz to 18 GHz Rated to 50 Watts

SKU: FMCP1114-20
Pricing
QUANTITYPRICE
1-4$798.26
5-9$766.33
10-24$734.40
25-99$702.47
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCP1114-20
Datasheet
FMCP1114-20
3D CAD Model (.step)
Key Specifications
Key Specifications.
DirectionalityDirectional
Connector SeriesN
Connector GenderFemale
Minimum Frequency4 GHz
Maximum Frequency18 GHz
Maximum Input Power50 Watt
Coupling Value20 dB
Description

N Directional Coupler 20 dB 4 GHz to 18 GHz Rated to 50 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with N ports. The Fairview Microwave directional coupler design uses N ports that have a gender of female and the impedance is 50 Ohm.

Directional coupler design for part number FMCP1114-20 from Fairview Microwave is rated for a 4 GHz minimum frequency and a 18 GHz maximum frequency. Our directional coupler is designed with a 20 dB coupling value and a 12 dB directivity. This female N directional coupler is rated for a 0.7 dB maximum insertion loss and a 50 watts maximum input power.

Fairview is where to buy a directional coupler with N that is rated for a 0.7 dB maximum insertion loss and a 1.5 maximum VSWR. More female N coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. FMCP1114-20 directional 20 dB N coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.