Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT Failsafe DC to 12.4 GHz Electro-Mechanical Relay Switch, up to 700W, 28V, N

SKU: SEMS-4056-SPDT-N
Pricing
QUANTITYPRICE
1-4$272.72
5-9$261.81
10-24$250.90
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SEMS-4056-SPDT-N
Datasheet
SEMS-4056-SPDT-N
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum Input Power (CW)200 Watts
Maximum VSWR1.5:1
Maximum Insertion Loss0.5 dB
Minimum Isolation60 dB
Description

SPDT Failsafe DC to 12.4 GHz Electro-Mechanical Relay Switch, up to 700W, 28V, N

RF electromechanical relay coax switch part number SEMS-4056-SPDT-N from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SPDT design (Single Pole Double Throw) with failsafe actuator and N ports. Our coaxial SPDT electromechanical RF relay switch is rated for a maximum frequency of 12.4 GHz and a maximum power of 200 Watts (CW).

Electromechanical relay single pole double throw RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 140 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.5 dB and a minimum isolation of 60 dB. Features of this SPDT coaxial relay include: other RF switch specs and features for this electro mechanical relay part number SEMS-4056-SPDT-N can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SPDT electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole double throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.