To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Industry News

Fairview Microwave Debuts New RF Circulators/Isolators Covering Frequencies up to 42.5 GHz

11/23/2020

New Line of High-Performance Circulators/Isolators Available with Same-Day Shipping

high-performance RF circulators/isolators

IRVINE, Calif. - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave, and millimeter wave components, has extended its selection of high-performance circulators/isolators that are ideal for 5G telecommunication, satellite communication, automotive radars, aerospace applications and point-to-point radios. 

Fairview Microwave’s expanded line of RF circulators/isolators includes 75 models that cover operating frequency ranges up to 42.5 GHz. They provide excellent isolation and low insertion loss and are available with same-day shipping and no minimum order quantity (MOQ). These circulators/isolators boast a maximum power rating of up to 100 Watts and are offered in SMA, N-type, 2.4mm and 2.92mm connectorized designs. Dual junction and single junction versions are available.

“These circulators/isolators deliver quality RF performance along with same-day shipping and no MOQ, making them ideal for initial proof-of-concept testing and prototype builds,” said Steven Pong, Product Line Manager at Fairview.

Fairview Microwave’s new high-performance circulators/isolators are in-stock and available for immediate shipping. For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.

About Fairview Microwave:  
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2015 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.

About Infinite Electronics:
Based in Irvine, Calif., Infinite Electronics offers a broad range of components, assemblies, and wired/wireless connectivity solutions, serving the aerospace/defense, industrial, government, consumer electronics, instrumentation, medical and telecommunications markets. Infinite’s brands include Pasternack, Fairview Microwave, L-com, MilesTek, Aiconics, KP Performance Antennas, PolyPhaser, Transtector, RadioWaves, ShowMeCables, INC Installs and Integra Optics. Infinite Electronics serves a global engineering customer base with deep technical expertise and support, with one of the broadest inventories of products available for immediate shipment.

Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936