New Electromechanical Switches with D-SUB Connectors Provide Secure and Reliable DC Voltage and Command Control Functions
IRVINE, Calif. - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF and microwave components, has released a new line of electromechanical relay switches that improve system capabilities and simplify design with a solderless, reliable connection able to withstand the elements, shock and vibration. Typical applications include Hi-REL electronics, commercial aviation, military communications, broadcast systems, medical equipment, SATCOM, test and instrumentation.
Fairview’s new line of
electromechanical relay switches consists of 44 different +12V and +28V designs offered in SPDT, SP3T, SP4T and SP6T configurations that support either latching, failsafe or normally open actuators with usable features such as indicators, terminations or TTL logic. They operate in frequency ranges from DC to 26.5 GHz and feature a D-SUB multi-pin connector interface for secure and reliable DC voltage and command control functions. These switches are designed to be compact and rugged, supporting N-type or SMA connectors. Typical performance includes 90 dB isolation levels and 0.15 dB insertion loss. Power handling capability is rated up to 600 watts. They are highly reliable with an operational temperature of -20°C to +70°C and a rating of up to 5M lifecycles when used in a make before break (cold switching) condition. All models in this line are RoHS and REACH compliant and guaranteed to meet MIL-STD-202 test conditions for vibration and shock.
“This new series of electromechanical relay switches with D-SUB connectors allows designers to choose from 44 different models of single and multi-throw switch configurations that cover up to 26.5 GHz and are rated up to 5M lifecycles for highly reliable operation. These models offer a secure and reliable
interface for DC voltage and command control functions and are available now for same-day shipment,” said Tim Galla, Product Manager.
Fairview Microwave’s new electromechanical relay switches are in stock and ready for immediate shipment with no minimum order quantity.
For detailed information on these products, please visit
https://www.fairviewmicrowave.com/rf-products/electromechanical-relay-switches-with-dsub-control-connectors.html?utm_source=Fairview-Microwave&utm_medium=Press-Release&utm_campaign=Electromechanical-Relay-Switches-With-D-Sub-Connectors-2019
For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.
Press Contact:
Peter McNeil
Fairview Microwave
17792 Fitch
Irvine, CA 92614
(978) 682-6936
About Fairview Microwave:
A leading supplier of on-demand RF and microwave products since 1992, Fairview Microwave offers immediate delivery of RF components including attenuators, adapters, coaxial cable assemblies, connectors, terminations and much more. All products are shipped same-day from the company’s ISO 9001:2008 certified production facilities in Lewisville, Texas. Fairview Microwave is an Infinite Electronics brand.
About Infinite Electronics:
Infinite Electronics is a leading global supplier of electronic components serving the urgent needs of engineers through a family of highly recognized and trusted brands. Our portfolio brands are specialists within their respective product set, offering broad inventories of engineering-grade product, paired with expert technical support and same-day shipping. Over 100,000 customers across a diverse set of markets rely upon Infinite Electronics to stock and reliably ship urgently needed products every day.